IESNA:LM-63-2002
[TEST]P942889
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29246
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3897.2 3593.7 3317 3059.3 2849 2758.9 2754.1 2801.6 2928.1 3196.8
3615.8 4105.9 4659.3 5266.4 5775.5 6235.6 6662.4 7135.2 7520.9 7935.2
8445.8 8782.6 9030.8 9350.2 9808.7 10738.3 12128 13878.2 15321.7 15130.4
12412.6 6656.1 2170.7 921.7 360.5 118.6 0
3897.2 3615.8 3340.7 3079.8 2869.6 2765.2 2766.8 2811.1 2936 3201.6
3612.6 4082.2 4637.1 5252.2 5762.8 6229.2 6646.6 7094.1 7497.2 7913
8414.2 8801.6 9068.8 9296.4 9770.7 10643.5 11965.2 13717 15261.6 15094
12648.2 7029.2 2496.4 959.7 403.2 143.9 0
3897.2 3625.3 3361.3 3111.5 2902.8 2784.2 2768.4 2796.8 2893.3 3097.2
3446.6 3916.2 4458.5 5038.7 5585.8 6077.5 6488.5 6864.8 7261.6 7713.8
8216.6 8758.9 9201.6 9544.6 9963.6 10673.5 11813.4 13530.4 15484.6 16268.8
14468 9392.9 3743.9 1672.7 738.3 264 0
3897.2 3620.5 3380.2 3146.2 2942.3 2823.7 2788.9 2809.5 2875.9 3026.1
3309.1 3710.7 4189.7 4713 5250.6 5813.4 6349.4 6800 7223.7 7686.9
8249.8 8812.6 9324.9 9785 10319.4 10988.1 12031.6 13735.9 16330.4 18883.8
18837.9 13908.3 7081.4 3343.9 1546.2 529.6 0
3897.2 3644.3 3426.1 3223.7 3038.7 2907.5 2858.5 2868 2918.6 3029.2
3230 3538.3 3951 4393.7 4860.1 5410.3 6050.6 6719.4 7310.7 7922.5
8513.8 9173.1 9868.8 10529.6 11269.5 12202.4 13516.2 15451.4 18542.3 22437.9
23837.1 18608.7 12091.7 6205.5 2687.7 836.4 0
3897.2 3641.1 3440.3 3237.9 3056.1 2918.6 2863.2 2875.9 2924.9 3032.4
3212.6 3513 3909.9 4346.2 4801.6 5339.1 5985.8 6665.6 7288.5 7928.8
8537.5 9195.2 9890.9 10588.1 11362.8 12325.7 13637.9 15547.8 18545.4 22354.1
23826.1 18888.5 12039.5 6109.1 2629.2 806.3 0
3897.2 3674.3 3492.5 3324.9 3166.8 3040.3 2975.5 2964.4 3011.9 3108.3
3263.2 3502 3805.5 4170.7 4622.9 5138.3 5808.7 6559.7 7380.2 8253
9130.4 9993.7 10807.9 11600 12437.9 13383.4 14450.6 15767.6 17456.1 19054.5
18075.9 12708.3 5446.6 1734.4 626.1 153.4 0
3897.2 3715.4 3571.5 3448.2 3331.2 3228.5 3162.1 3130.4 3151 3234.8
3370.7 3547.8 3781.8 4107.5 4551.8 5114.6 5788.1 6562.8 7403.9 8260.9
9076.7 9856.1 10597.6 11312.2 11955.7 12517 12958.1 13206.3 13000.8 11445
7275.9 2545.5 999.2 573.9 284.6 98 0
3897.2 3772.3 3675.9 3593.7 3520.9 3449.8 3405.5 3391.3 3405.5 3460.9
3554.1 3687 3884.6 4188.1 4592.9 5106.7 5728.1 6430 7146.2 7845
8488.5 9125.7 9653.7 10121.7 10464.8 10635.6 10572.3 10074.3 8709.9 5867.2
2426.9 1041.9 713 501.2 320.9 139.1 0
3897.2 3827.7 3781.8 3748.6 3717 3693.3 3688.5 3709.1 3751.8 3829.2
3932 4068 4253 4532.8 4891.7 5364.4 5946.2 6602.4 7290.1 8004.7
8730.4 9446.6 10110.7 10683 11136.7 11313.8 10970.7 9649 6841.1 3086.2
1279 819 580.2 396.8 259.3 118.6 0
3897.2 3908.3 3914.6 3932 3951 3979.4 4022.1 4094.9 4194.5 4320.9
4483.8 4683 4959.7 5345.4 5849.8 6461.7 7154.1 7887.7 8649.8 9413.4
10170.7 10913.8 11612.6 12091.7 12185 11685.4 10358.9 8014.2 4637.1 1737.5
898 621.3 430 265.6 158.1 56.9 0
3897.2 3930.4 3958.9 4006.3 4047.4 4096.4 4162.8 4243.5 4355.7 4491.7
4654.5 4866.4 5146.2 5514.6 5960.5 6480.6 7051.4 7649 8268.8 8875.9
9456.1 10031.6 10520.1 10798.4 10678.2 10015.8 8681.4 6621.3 3773.9 1430.8
763.6 520.2 360.5 216.6 118.6 33.2 0
3897.2 3955.7 4014.2 4077.5 4147 4207.1 4289.3 4382.6 4480.6 4611.9
4757.3 4921.7 5135.2 5402.4 5713.8 6063.2 6444.3 6836.4 7237.9 7617.4
7973.1 8260.9 8409.5 8289.3 7802.4 6874.3 5592.1 4050.6 2300.4 1056.1
643.5 455.3 322.5 210.3 124.9 42.7 0
3897.2 3985.8 4088.5 4194.5 4286.2 4357.3 4434.8 4494.9 4540.7 4585
4616.6 4640.3 4662.4 4673.5 4656.1 4578.6 4436.4 4264 4094.9 3846.6
3440.3 2920.2 2419 2001.6 1660.1 1389.7 1179.4 1015 875.9 757.3
637.2 532.8 433.2 324.1 207.1 75.9 0
3897.2 4030 4161.3 4289.3 4376.3 4433.2 4463.2 4474.3 4450.6 4409.5
4349.4 4260.9 4117 3930.4 3696.4 3437.1 3184.2 2942.3 2703.6 2463.2
2219.8 1998.4 1808.7 1622.1 1459.3 1317 1198.4 1095.7 996 896.4
779.4 667.2 537.5 401.6 235.6 93.3 0
3897.2 4068 4232.4 4349.4 4422.1 4445.8 4431.6 4406.3 4347.8 4264
4126.5 3911.5 3664.8 3429.2 3247.4 3097.2 2929.6 2736.8 2539.1 2354.1
2203.9 2123.3 2006.3 1845.1 1691.7 1552.6 1411.9 1274.3 1152.6 1035.6
901.2 754.1 583.4 412.6 240.3 115.4 0
3897.2 4099.6 4275.1 4384.2 4423.7 4411.1 4387.3 4333.6 4237.1 4087
3887.7 3675.9 3484.6 3317 3157.3 3000.8 2834.8 2659.3 2505.9 2390.5
2355.7 2346.2 2265.6 2132.8 1988.9 1841.9 1664.8 1490.9 1329.6 1193.7
1060.9 913.8 768.4 592.9 414.2 215 0
3897.2 4132.8 4313 4409.5 4417.4 4384.2 4341.5 4259.3 4110.7 3928.8
3766 3631.6 3487.7 3320.2 3133.6 2950.2 2758.9 2578.7 2412.6 2317.8
2286.2 2245.1 2196 2112.2 1966.8 1821.3 1694.9 1577.9 1487.7 1388.1
1263.2 1130.4 986.6 817.4 640.3 381 0
3897.2 4153.4 4332 4403.2 4395.3 4346.2 4279.8 4166 3996.8 3845.1
3739.1 3636.4 3508.3 3342.3 3139.9 2907.5 2678.3 2461.7 2271.9 2188.1
2099.6 2039.5 1968.4 1816.6 1666.4 1551 1454.5 1385 1329.6 1242.7
1157.3 1027.7 882.2 739.9 572.3 339.9 0
3897.2 4161.3 4349.4 4409.5 4384.2 4332 4248.2 4101.2 3936.8 3815
3724.9 3631.6 3511.5 3358.1 3144.7 2882.2 2592.9 2333.6 2132.8 2033.2
1922.5 1822.9 1682.2 1514.6 1386.6 1288.5 1211.1 1146.2 1076.7 996
936 811.1 660.9 540.7 415.8 208.7 0
3897.2 4185 4362 4412.6 4385.8 4325.7 4222.9 4074.3 3909.9 3796
3710.7 3607.9 3495.6 3331.2 3119.4 2858.5 2561.3 2268.8 2050.6 1903.6
1756.5 1649 1497.2 1372.3 1252.2 1158.9 1084.6 1026.1 977.1 921.7
973.9 807.9 616.6 471.1 349.4 145.5 0
3897.2 4183.4 4365.2 4417.4 4388.9 4322.5 4230.8 4075.9 3906.7 3799.2
3710.7 3612.6 3503.6 3343.9 3136.8 2874.3 2575.5 2276.7 2044.3 1889.3
1742.3 1630 1481.4 1353.4 1233.2 1138.3 1064 1007.1 964.4 909.1
1005.5 744.7 589.7 474.3 352.6 145.5 0
